Butt connector 90° ø30 with rotation lock, Type I, aluminium (10901)

Butt connector 90° ø30 with rotation lock, Type I, aluminium (10901)
· Lightweight version for weight-optimised structures

· Rotation locks can be removed using a flat-blade screwdriver

· For ergonomic corner joints

· High-load rotation lock

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10901-25-30125

Part Number
10901-25-30125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.01 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Item Butt connector 90° Ø30 Version 1 With rotation lock
Version 2 Type I Profile Ø30 ESD electrostatic discharging Yes
RoHS Yes PL Edelstahl No Weight (ERP)(kg) 0.2180

This page is Butt connector 90° ø30 with rotation lock, Type I, aluminium (10901), part number 10901-25-30125.
You can find the detail information about specifications and dimensions on part number 10901-25-30125.

Tech Support