Angle profile degrees, grey cast iron (01820) (01820-05X300)

Angle profile degrees, grey cast iron (01820) 01820-05X300

Product Details:

Manufacturer part number: 01820-05X300

Brand: NORELEM

Price: 828.10

Delivery time: 4 Days


Technical Data:

B=Width: 200

H=Height: 181

H1: 200

L=Length: 300

S: 32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01820-05X300

Part Number
01820-05X300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width H=Height H1 L=Length S S1 Weight in kg (ERP)
(kg)

828.10 €

1 4 Days 200181200300324027.5420

Loading...

  1. 1

Basic information

Main material grey cast iron Item Angle Profile Version 1 45°
RoHS yes

This page is Angle profile degrees, grey cast iron (01820), part number 01820-05X300.
You can find the detail information about specifications and dimensions on part number 01820-05X300.

Variation of this product

Part Number
01820-02X300
01820-02X600
01820-05X600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width H=Height H1 L=Length S S1 Weight in kg (ERP)
(kg)

456.67 €

1 4 Days 1009510030020249.1320

784.41 €

1 4 Days 10095100600202418.5000

1,422.39 €

1 4 Days 200181200600324054.6000

Tech Support