Angle profile degrees, grey cast iron (01780) (01780-02X600)

Angle profile degrees, grey cast iron (01780) 01780-02X600

Product Details:

Manufacturer part number: 01780-02X600

Brand: NORELEM

Price: 782.24

Delivery time: 4 Days


Technical Data:

B=Width: 100

H=Height: 101.5

H1: 100

L=Length: 600

S: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01780-02X600

Part Number
01780-02X600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width H=Height H1 L=Length S S1 Weight in kg (ERP)
(kg)

782.24 €

1 4 Days 100101.5100600201517.4000

Loading...

  1. 1

Basic information

Main material grey cast iron Item Angle Profile Version 1 60°
RoHS yes

This page is Angle profile degrees, grey cast iron (01780), part number 01780-02X600.
You can find the detail information about specifications and dimensions on part number 01780-02X600.

Variation of this product

Part Number
01780-02X300
01780-05X300
01780-05X600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width H=Height H1 L=Length S S1 Weight in kg (ERP)
(kg)

454.45 €

1 4 Days 100101.510030020158.9020

810.64 €

1 4 Days 200197.5200300322418.0000

1,394.01 €

1 4 Days 200197.5200600322457.0000

Tech Support