Manufacturer part number: 01640-01X200
Brand: NORELEM
Price: 153.69 €
Delivery time: 4 Days
Main material: grey cast iron
B=Width: 25
B1: 15.5
D max.: 18
H=Height: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01640-01X200
Part Number
|
---|
01640-01X200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | B=Width | B1 | D max. | H=Height | H1 | H2 | L=Length | S | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.69 € | 1 | 4 Days | grey cast iron | 25 | 15.5 | 18 | 16 | 8.5 | 30 | 200 | 2 | 0.5101 |
Loading...
Item | Prism Support | RoHS | yes |
---|
This page is Prism support, grey cast iron or aluminium (01640), part number 01640-01X200.
You can find the detail information about specifications and dimensions on part number 01640-01X200.
Configure
Basic Attributes
Main material
B=Width
B1
D max.
H=Height
H1
H2
L=Length
S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
01640-01X100 |
01640-02X100 |
01640-02X200 |
01640-03X100 |
01640-03X200 |
01640-04X200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | B=Width | B1 | D max. | H=Height | H1 | H2 | L=Length | S | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.08 € | 1 | 4 Days | grey cast iron | 25 | 15.5 | 18 | 16 | 8.5 | 30 | 100 | 2 | 0.2372 | ||
93.05 € | 1 | 4 Days | grey cast iron | 36 | 21.9 | 24 | 20 | 11 | 38 | 100 | 2 | 0.4396 | ||
162.95 € | 1 | 4 Days | grey cast iron | 36 | 21.9 | 24 | 20 | 11 | 38 | 200 | 2 | 0.8788 | ||
103.42 € | 1 | 4 Days | grey cast iron | 40 | 26 | 29 | 25 | 13.5 | 47 | 100 | 2.5 | 0.6016 | ||
174.65 € | 1 | 4 Days | grey cast iron | 40 | 26 | 29 | 25 | 13.5 | 47 | 200 | 2.5 | 1.2360 | ||
153.69 € | 1 | 4 Days | grey cast iron | 50 | 31.7 | 38 | 36 | 17 | 66 | 200 | 2.5 | 2.2520 |