Manufacturer part number: 03199-2150
Brand: NORELEM
Price: 2.68 €
Delivery time: 4 Days
L=Length: 150 mm
Weight in kg (ERP): 0.0022 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03199-2150
Main material | Stainless steel | Component material | Aluminium | Form | C |
---|---|---|---|---|---|
Item | Tether Cable | Version 1 | with loop | RoHS | yes |
PL Edelstahl | no |
This page is Tether cable form C with loop, stainless steel (03199), part number 03199-2150.
You can find the detail information about specifications and dimensions on part number 03199-2150.
Part Number |
---|
03199-2200 |
03199-2300 |
03199-2500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|
2.84 € | 1 | 4 Days | 200 | 0.0026 | ||
2.95 € | 1 | 4 Days | 300 | 0.0054 | ||
3.30 € | 1 | 4 Days | 500 | 0.0048 |