Scale tape horizontal self adhesive (21886) (21886-00021010X0300)

Scale tape horizontal self adhesive (21886) 21886-00021010X0300

Product Details:

Manufacturer part number: 21886-00021010X0300

Brand: NORELEM

Price: 3.20

Delivery time: 4 Days


Technical Data:

Version 1: Horizontal

N=zero point: Left

B=Width: 10 mm

L=Length: 300 mm

Form: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21886-00021010X0300

Part Number
21886-00021010X0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 N=zero point B=Width
(mm)
L=Length
(mm)
Form Weight (ERP)

3.20 €

1 4 Days HorizontalLeft10300A0.0098

Loading...

  1. 1

Basic information

Main material Steel Surface finish body Painted Main colour White
Product type Scale tape Division 1 mm S=scaling Both sides
H=Height(mm) 0.5 Item Scale tape Kind of fastening Self adhesive
RoHS Yes

This page is Scale tape horizontal self adhesive (21886), part number 21886-00021010X0300.
You can find the detail information about specifications and dimensions on part number 21886-00021010X0300.

Variation of this product

Part Number
21886-00021010X0500
21886-00021010X1000
21886-00021010X2000
21886-00021010X3000
21886-00021010X5000
21886-00021010X6000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 N=zero point B=Width
(mm)
L=Length
(mm)
Form Weight (ERP)

4.51 €

1 4 Days HorizontalLeft10500A0.0128

8.28 €

1 4 Days HorizontalLeft101000A0.0252

15.03 €

1 4 Days HorizontalLeft102000A0.0483

22.43 €

1 4 Days HorizontalLeft103000A0.0587

33.52 €

1 4 Days HorizontalLeft105000A0.0961

40.37 €

1 4 Days HorizontalLeft106000A0.1063

Tech Support