Grip rod, form A ball knob, iinch (06360) (06360-2A2X35)

Grip rod, form A ball knob, iinch (06360) 06360-2A2X35

Product Details:

Manufacturer part number: 06360-2A2X35

Brand: NORELEM

Price: 4.61

Delivery time: 4 Days


Technical Data:

L2: 18

D2: 20

L1: 9

Main material: Steel

Steel code: 1.0715


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06360-2A2X35

Part Number
06360-2A2X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 D2 L1 Main material Steel code Surface finish body D1=Thread D=diameter L=shaft length PL Edelstahl Weight (ERP)
(kg)

4.61 €

1 4 Days 18209Steel1.0715black oxidised1/4-20835no0.0190

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form A Form definition Ball Knob Item Grip Rod
RoHS yes

This page is Grip rod, form A ball knob, iinch (06360), part number 06360-2A2X35.
You can find the detail information about specifications and dimensions on part number 06360-2A2X35.

Variation of this product

Part Number
06360-12A3X100
06360-12A3X50
06360-12A3X65
06360-2A2X50
06360-2A2X65
06360-2A3X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L2 D2 L1 Main material Steel code Surface finish body D1=Thread D=diameter L=shaft length PL Edelstahl Weight (ERP)
(kg)

7.87 €

1 4 Days 22.52513Stainless steel1.4305bright5/16-1810100yes0.0786

5.60 €

1 4 Days 22.52513Stainless steel1.4305bright5/16-181050yes0.0272

5.91 €

1 4 Days 22.52513Stainless steel1.4305bright5/16-181065yes0.0578

4.61 €

1 4 Days 18209Steel1.0715black oxidised1/4-20850no0.0290

4.79 €

1 4 Days 18209Steel1.0715black oxidised1/4-20865no0.0334

6.15 €

1 4 Days 22.52513Steel1.0715black oxidised5/16-1810100no0.1000

Tech Support