Grip rod, form C tapered knob, inch (06360) (06360-14A5X160)

Grip rod, form C tapered knob, inch (06360) 06360-14A5X160

Product Details:

Manufacturer part number: 06360-14A5X160

Brand: NORELEM

Price: 20.52

Delivery time: 4 Days


Technical Data:

L2: 53

D2: 35

L1: 16

Main material: Stainless steel

Steel code: 1.4305


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06360-14A5X160

Part Number
06360-14A5X160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 D2 L1 Main material Steel code Surface finish body D1=Thread D=diameter L=shaft length PL Edelstahl Weight (ERP)
(kg)

20.52 €

1 4 Days 533516Stainless steel1.4305bright1/2-1314160yes0.2560

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form C Form definition Tapered Knob Item Grip Rod
RoHS yes

This page is Grip rod, form C tapered knob, inch (06360), part number 06360-14A5X160.
You can find the detail information about specifications and dimensions on part number 06360-14A5X160.

Variation of this product

Part Number
06360-14A3X100
06360-14A3X50
06360-14A3X65
06360-14A5X80
06360-4A2X35
06360-4A2X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L2 D2 L1 Main material Steel code Surface finish body D1=Thread D=diameter L=shaft length PL Edelstahl Weight (ERP)
(kg)

9.72 €

1 4 Days 382513Stainless steel1.4305bright5/16-1810100yes0.0841

8.46 €

1 4 Days 382513Stainless steel1.4305bright5/16-181050yes0.0306

8.67 €

1 4 Days 382513Stainless steel1.4305bright5/16-181065yes0.0363

10.39 €

1 4 Days 533516Stainless steel1.4305bright1/2-131480yes0.1136

6.82 €

1 4 Days 31209Steel1.0715black oxidised1/4-20835no0.0248

6.87 €

1 4 Days 31209Steel1.0715black oxidised1/4-20850no0.1000

Tech Support