Grip rod, form E taper grip, inch (06360) (06360-6A2X35)

Grip rod, form E taper grip, inch (06360) 06360-6A2X35

Product Details:

Manufacturer part number: 06360-6A2X35

Brand: NORELEM

Price: 6.83

Delivery time: 4 Days


Technical Data:

L2: 45

D2: 17

L1: 9

Main material: Steel

Steel code: 1.0715


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06360-6A2X35

Part Number
06360-6A2X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 D2 L1 Main material Steel code Surface finish body D1=Thread D=diameter L=shaft length PL Edelstahl Weight (ERP)
(kg)

6.83 €

1 4 Days 45179Steel1.0715black oxidised1/4-20835no0.0301

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form E Form definition Taper Grip Item Grip Rod
RoHS yes

This page is Grip rod, form E taper grip, inch (06360), part number 06360-6A2X35.
You can find the detail information about specifications and dimensions on part number 06360-6A2X35.

Variation of this product

Part Number
06360-16A3X100
06360-16A3X50
06360-16A3X65
06360-6A2X50
06360-6A2X65
06360-6A3X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L2 D2 L1 Main material Steel code Surface finish body D1=Thread D=diameter L=shaft length PL Edelstahl Weight (ERP)
(kg)

13.14 €

1 4 Days 612313Stainless steel1.4305bright5/16-1810100yes0.0995

9.07 €

1 4 Days 612313Stainless steel1.4305bright5/16-181050yes0.0363

9.63 €

1 4 Days 612313Stainless steel1.4305bright5/16-181065yes0.0426

6.83 €

1 4 Days 45179Steel1.0715black oxidised1/4-20850no0.0359

7.12 €

1 4 Days 45179Steel1.0715black oxidised1/4-20865no0.0417

8.91 €

1 4 Days 612313Steel1.0715black oxidised5/16-1810100no0.0995

Tech Support