Manufacturer part number: 06290-225
Brand: NORELEM
Price: 7.44 €
Delivery time: 4 Days
D4: 16
D=Thread: M10
D1=Outside diameter: 25
L=thread length: 18
L1=Handle length: 80
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06290-225
Main material | Steel | Form | E | DIN | similar to DIN 39 |
---|---|---|---|---|---|
Item | Machine Handle | Version 1 | fixed | RoHS | yes |
This page is Machine handle fixed to DIN39, form E, steel (06290), part number 06290-225.
You can find the detail information about specifications and dimensions on part number 06290-225.
Part Number |
---|
06290-213 |
06290-216 |
06290-220 |
06290-232 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D4 | D=Thread | D1=Outside diameter | L=thread length | L1=Handle length | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
3.64 € | 1 | 4 Days | 8 | M5 | 13 | 10 | 40 | 0.0255 | ||
4.33 € | 1 | 4 Days | 10 | M6 | 16 | 13 | 50 | 0.0466 | ||
5.58 € | 1 | 4 Days | 13 | M8 | 20 | 15 | 64 | 0.0915 | ||
12.39 € | 1 | 4 Days | 20 | M12 | 32 | 20 | 100 | 0.3581 |