Machine handle revolving similar to DIN 98, form E, steel (06310) (06310-216)

Machine handle revolving similar to DIN 98, form E, steel (06310) 06310-216

Product Details:

Manufacturer part number: 06310-216

Brand: NORELEM

Price: 9.26

Delivery time: 4 Days


Technical Data:

D4: 10

L2: 13

SW: 8

D1: 16

Surface finish body: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06310-216

Part Number
06310-216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 L2 SW D1 Surface finish body Component material Version 2 D1=Outside diameter D3=Thread DIN L1=Handle length Weight (ERP)
(kg)

9.26 €

1 4 Days 1013816-Steelsimilar to DIN 98-M6-530.0462

Loading...

  1. 1

Basic information

Main material Steel Form E Item Machine Handle
Version 1 revolving RoHS yes

This page is Machine handle revolving similar to DIN 98, form E, steel (06310), part number 06310-216.
You can find the detail information about specifications and dimensions on part number 06310-216.

Variation of this product

Part Number
06310-220
06310-225
06310-232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 L2 SW D1 Surface finish body Component material Version 2 D1=Outside diameter D3=Thread DIN L1=Handle length Weight (ERP)
(kg)

10.71 €

1 4 Days 13151020-Steelsimilar to DIN 98-M8-660.0958

13.98 €

1 4 Days 161813-polished--25M10similar to DIN 98850.1876

21.11 €

1 4 Days 202017-polished--32M12similar to DIN 981070.3671

Tech Support