Machine handle revolving thermoplastic (06313) (06313-208)

Machine handle revolving thermoplastic (06313) 06313-208

Product Details:

Manufacturer part number: 06313-208

Brand: NORELEM

Price: 5.88

Delivery time: 4 Days


Technical Data:

D4: 13

L2: 13

L3: 6

SW: 4

D6: 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06313-208

Part Number
06313-208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 L2 L3 SW D6 L4 D1 D3=Thread L1=Handle length Weight (ERP)
(kg)

5.88 €

1 4 Days 13136418620M8610.0408

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Item Machine Handle
Version 1 revolving RoHS yes

This page is Machine handle revolving thermoplastic (06313), part number 06313-208.
You can find the detail information about specifications and dimensions on part number 06313-208.

Variation of this product

Part Number
06313-206
06313-210
06313-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 L2 L3 SW D6 L4 D1 D3=Thread L1=Handle length Weight (ERP)
(kg)

5.41 €

1 4 Days 10115.5314516M6490.0211

8.14 €

1 4 Days 161485216.525M10750.0725

12.14 €

1 4 Days 202110.5626832M12950.1420

Tech Support