Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08300-01
Type | Fixed Type | Shape | Angled | Main material | Light metal |
---|---|---|---|---|---|
Component material | Plastic | Item | Hand grip | Dimensions | See drawing |
RoHS | Yes | Weight (ERP)(kg) | 0.0738 |
This page is Handle for drilling jigs (08300), part number 08300-01.
You can find the detail information about specifications and dimensions on part number 08300-01.