Grip revolving, duroplast, inch (06316) (06316-12A3010)

Grip revolving, duroplast, inch (06316) 06316-12A3010

Product Details:

Manufacturer part number: 06316-12A3010

Brand: NORELEM

Price: 20.85

Delivery time: 4 Days


Technical Data:

L2: 5.5

SW: 10

D2: 12

D3: 26

Component material: Stainless steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06316-12A3010

Part Number
06316-12A3010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 SW D2 D3 Component material Component colour Size D=Thread D1=Outside diameter L=thread length L1=Handle length PL Edelstahl Weight (ERP)
(kg)

20.85 €

1 4 Days 5.5101226Stainless steelbright25/16-18411082.2yes0.1155

Loading...

  1. 1

Basic information

Main material Duroplast Main colour high-polish finish black Version 2 oval
Item Grip Thread type external thread Version 1 revolving
RoHS yes

This page is Grip revolving, duroplast, inch (06316), part number 06316-12A3010.
You can find the detail information about specifications and dimensions on part number 06316-12A3010.

Variation of this product

Part Number
06316-11A2009
06316-1A2009
06316-2A3010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L2 SW D2 D3 Component material Component colour Size D=Thread D1=Outside diameter L=thread length L1=Handle length PL Edelstahl Weight (ERP)
(kg)

15.40 €

1 4 Days 4.57818Stainless steelbright11/4-2025954.7yes0.0371

12.97 €

1 4 Days 4.57818Steelgalvanised11/4-2025954.7no0.0370

18.06 €

1 4 Days 5.5101226Steelgalvanised25/16-18411082.2no0.1160

Tech Support