Ball grip, form 20° with locating hole, steel (06420) (06420-108)

Ball grip, form 20° with locating hole, steel (06420) 06420-108

Product Details:

Manufacturer part number: 06420-108

Brand: NORELEM

Price: 7.47

Delivery time: 4 Days


Technical Data:

H: 33

D2: 20

D3: 8

A1: 63

D1: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06420-108

Part Number
06420-108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H D2 D3 A1 D1 H1 A=Handle length X=bore Weight (ERP)
(kg)

7.47 €

1 4 Days 332086316125080.0304

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Component material Duroplast
Form 20° DIN DIN 6337 Form definition 20°
Item Ball Grip Kind of fastening reamed hole RoHS yes

This page is Ball grip, form 20° with locating hole, steel (06420), part number 06420-108.
You can find the detail information about specifications and dimensions on part number 06420-108.

Variation of this product

Part Number
06420-110
06420-112
06420-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H D2 D3 A1 D1 H1 A=Handle length X=bore Weight (ERP)
(kg)

9.26 €

1 4 Days 40209802014.566100.0508

11.65 €

1 4 Days 5025111002518.582.5120.0997

18.95 €

1 4 Days 6332151253224103160.2162

Tech Support