Ball grip, form 20° with internal thread, steel (06420) (06420-216)

Ball grip, form 20° with internal thread, steel (06420) 06420-216

Product Details:

Manufacturer part number: 06420-216

Brand: NORELEM

Price: 19.07

Delivery time: 4 Days


Technical Data:

H: 63

D2: 32

D3: 15

A1: 125

D1: 32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06420-216

Part Number
06420-216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H D2 D3 A1 D1 H1 A=Handle length X=thread Weight (ERP)
(kg)

19.07 €

1 4 Days 6332151253224103M160.2250

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Component material Duroplast
Form 20° DIN DIN 6337 Form definition 20°
Item Ball Grip Kind of fastening internal thread RoHS yes

This page is Ball grip, form 20° with internal thread, steel (06420), part number 06420-216.
You can find the detail information about specifications and dimensions on part number 06420-216.

Variation of this product

Part Number
06420-208
06420-210
06420-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H D2 D3 A1 D1 H1 A=Handle length X=thread Weight (ERP)
(kg)

7.47 €

1 4 Days 3320863161250M80.0300

8.82 €

1 4 Days 40209802014.566M100.0550

11.65 €

1 4 Days 5025111002518.582.5M120.1009

Tech Support