Cylinder grip revolving, form B with internal thread, inch (06325) (06325-01-12A1)

Cylinder grip revolving, form B with internal thread, inch (06325) 06325-01-12A1

Product Details:

Manufacturer part number: 06325-01-12A1

Brand: NORELEM

Price: 4.46

Delivery time: 4 Days


Technical Data:

L2: 5.1

SW: 10

D2: 11

Size: 2

D=Thread: 10-32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06325-01-12A1

Part Number
06325-01-12A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 SW D2 Size D=Thread D1=Outside diameter L1=Handle length T=thread depth Weight (ERP)
(kg)

4.46 €

1 4 Days 5.11011210-321649.1100.0350

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Form B
Form definition with internal thread Item Cylinder Grip Thread type internal thread
Version 1 revolving RoHS yes

This page is Cylinder grip revolving, form B with internal thread, inch (06325), part number 06325-01-12A1.
You can find the detail information about specifications and dimensions on part number 06325-01-12A1.

Variation of this product

Part Number
06325-01-11AE
06325-01-13A2
06325-01-14A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L2 SW D2 Size D=Thread D1=Outside diameter L1=Handle length T=thread depth Weight (ERP)
(kg)

4.00 €

1 4 Days 58918-32144080.0200

4.80 €

1 4 Days 6.4121431/4-202061.4120.0685

5.92 €

1 4 Days 12.5151845/16-182582.5160.1500

Tech Support