Manufacturer part number: 06442-1A0181
Brand: NORELEM
Price: 12.60 €
Delivery time: 4 Days
H: 24.5
H2: 14.5
D2: 14
A: 40
A1: 47
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06442-1A0181
This page is Adjustable handles, steel with internal thread, matt textured - inch (06442), part number 06442-1A0181.
You can find the detail information about specifications and dimensions on part number 06442-1A0181.
Configure
Basic Attributes
H
H2
D2
A
A1
T
D
D1
H1
H3
Main colour
Size
B
H4
X
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06442-1A0182 |
06442-1A0183 |
06442-1A0184 |
06442-1A0185 |
06442-1A0186 |
06442-1A0187 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H | H2 | D2 | A | A1 | T | D | D1 | H1 | H3 | Main colour | Size | B | H4 | X |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.60 € | 1 | 4 Days | 24.5 | 14.5 | 14 | 40 | 47 | 9 | 10 | 13 | 4 | 31 | orange RAL 2004 | 1 | 7 | 34 | 10-24 | ||
12.60 € | 1 | 4 Days | 24.5 | 14.5 | 14 | 40 | 47 | 9 | 10 | 13 | 4 | 31 | colza yellow RAL 1021 | 1 | 7 | 34 | 10-24 | ||
12.60 € | 1 | 4 Days | 24.5 | 14.5 | 14 | 40 | 47 | 9 | 10 | 13 | 4 | 31 | traffic red RAL 3020 | 1 | 7 | 34 | 10-24 | ||
12.60 € | 1 | 4 Days | 24.5 | 14.5 | 14 | 40 | 47 | 9 | 10 | 13 | 4 | 31 | signal green RAL 6032 | 1 | 7 | 34 | 10-24 | ||
12.60 € | 1 | 4 Days | 24.5 | 14.5 | 14 | 40 | 47 | 9 | 10 | 13 | 4 | 31 | traffic blue RAL 5017 | 1 | 7 | 34 | 10-24 | ||
12.60 € | 1 | 4 Days | 24.5 | 14.5 | 14 | 40 | 47 | 9 | 10 | 13 | 4 | 31 | light grey RAL 7035 | 1 | 7 | 34 | 10-24 |