Star grip with protruding bush, form K with tapped bush, inch (06210) (06210-2A2)

Star grip with protruding bush, form K with tapped bush, inch (06210) 06210-2A2

Product Details:

Manufacturer part number: 06210-2A2

Brand: NORELEM

Price: 1.95

Delivery time: 4 Days


Technical Data:

D2: 13.5

H2: 11

H3: 9.5

D=Thread: 1/4-20

D1=Outside diameter: 32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06210-2A2

Part Number
06210-2A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H2 H3 D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

1.95 €

1 4 Days 13.5119.51/4-203221120.0137

Loading...

  1. 1

Basic information

Component material steel Form K Form definition with tapped bush
Item Star Grip Main colour black Main material Thermoplastic
Thread type internal thread Version 1 with protruding bush RoHS yes
PL Edelstahl no

This page is Star grip with protruding bush, form K with tapped bush, inch (06210), part number 06210-2A2.
You can find the detail information about specifications and dimensions on part number 06210-2A2.

Variation of this product

Part Number
06210-2A1
06210-2A21
06210-2A3
06210-2A31
06210-2A4
06210-2A41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 H2 H3 D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

1.93 €

1 4 Days 108610-3225168.50.0084

2.46 €

1 4 Days 13.513101/4-204025140.0240

2.46 €

1 4 Days 13.513105/16-184025140.0242

3.49 €

1 4 Days 1917125/16-185032180.0664

3.49 €

1 4 Days 1917123/8-165032180.0624

5.12 €

1 4 Days 1921153/8-166340220.0889

Tech Support