Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06194-432A22 |
06194-432A23 |
06194-440A32 |
06194-440A33 |
06194-450A42 |
06194-450A43 |
06194-463A52 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 | D6 | H3 | D=Thread | D1=Outside diameter | H=Height | Surface finish body | T=bore depth | T=thread depth | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.57 € | 1 | 4 Days | 12 | 6.4 | 10 | 1/4-20 | 32 | 21 | polished | - | 11 | 0.0651 | ||
12.23 € | 1 | 4 Days | 12 | 6.4 | 10 | 1/4-20 | 32 | 21 | blasted | - | 11 | 0.0520 | ||
17.19 € | 1 | 4 Days | 14 | 8.4 | 13 | 5/16-18 | 40 | 26 | polished | - | 14 | 0.1100 | ||
15.46 € | 1 | 4 Days | 14 | 8.4 | 13 | 5/16-18 | 40 | 26 | blasted | 14 | - | 0.1050 | ||
22.84 € | 1 | 4 Days | 18 | 10.5 | 17 | 3/8-16 | 50 | 34 | polished | - | 18 | 0.2077 | ||
20.56 € | 1 | 4 Days | 18 | 10.5 | 17 | 3/8-16 | 50 | 34 | blasted | 18 | - | 0.2020 | ||
28.98 € | 1 | 4 Days | 20 | 13 | 21 | 1/2-13 | 63 | 42 | polished | - | 22 | 0.3547 |
Loading...
DIN | similar to DIN 6336 | Form | D | Item | Star Grip |
---|---|---|---|---|---|
Main material | stainless steel | Thread type | internal thread | RoHS | yes |
PL Edelstahl | yes |
Configure
Basic Attributes
D2
D6
H3
D=Thread
D1=Outside diameter
H=Height
Surface finish body
T=bore depth
T=thread depth
Filter by standard shipping days
Optional Attributes