Mushroom knob, thermoplastic, inch (06241) (06241-A2)

Mushroom knob, thermoplastic, inch (06241) 06241-A2

Product Details:

Manufacturer part number: 06241-A2

Brand: NORELEM

Price: 2.58

Delivery time: 4 Days


Technical Data:

D2: 14

D3: 23

H1: 12

Colour Cap: black grey RAL 7021

Component material: steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06241-A2

Part Number
06241-A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D3 H1 Colour Cap Component material D=Thread D1=Outside diameter H=Height Size T=thread depth PL Edelstahl Weight (ERP)
(kg)

2.58 €

1 4 Days 142312black grey RAL 7021steel1/4-202525210-0.0076

Loading...

  1. 1

Basic information

Item Mushroom Knob Main colour black grey RAL 7021 Main material Thermoplastic
Thread type internal thread RoHS yes

This page is Mushroom knob, thermoplastic, inch (06241), part number 06241-A2.
You can find the detail information about specifications and dimensions on part number 06241-A2.

Variation of this product

Part Number
06241-0A17
06241-0A2
06241-0A25
06241-A25
06241-A26
06241-A27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 D3 H1 Colour Cap Component material D=Thread D1=Outside diameter H=Height Size T=thread depth PL Edelstahl Weight (ERP)
(kg)

2.70 €

1 4 Days 131910colza yellow RAL 1021Stainless steel10-322121110yes0.0068

3.89 €

1 4 Days 142312black grey RAL 7021Stainless steel1/4-202525210yes0.0076

3.89 €

1 4 Days 142312light grey RAL 7035Stainless steel1/4-202525210yes0.0078

2.58 €

1 4 Days 142312light grey RAL 7035steel1/4-202525210-0.0076

2.58 €

1 4 Days 142312traffic red RAL 3020steel1/4-202525210-0.0077

2.58 €

1 4 Days 142312colza yellow RAL 1021steel1/4-202525210-0.0077

Tech Support