Mushroom knob, thermoplastic, inch (06242) (06242-A2X20)

Mushroom knob, thermoplastic, inch (06242) 06242-A2X20

Product Details:

Manufacturer part number: 06242-A2X20

Brand: NORELEM

Price: 2.97

Delivery time: 4 Days


Technical Data:

D2: 14

D3: 23

H1: 12

Colour Cap: black grey RAL 7021

Component material: steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06242-A2X20

Part Number
06242-A2X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D3 H1 Colour Cap Component material D=Thread D1=Outside diameter H=Height L=thread length Size PL Edelstahl Weight (ERP)
(kg)

2.97 €

1 4 Days 142312black grey RAL 7021steel1/4-202525202no0.0070

Loading...

  1. 1

Basic information

Item Mushroom Knob Main colour black grey RAL 7021 Main material Thermoplastic
Thread type external thread RoHS yes

This page is Mushroom knob, thermoplastic, inch (06242), part number 06242-A2X20.
You can find the detail information about specifications and dimensions on part number 06242-A2X20.

Variation of this product

Part Number
06242-0A16X20
06242-0A17X10
06242-0A17X20
06242-A2X30
06242-A35X20
06242-A35X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 D3 H1 Colour Cap Component material D=Thread D1=Outside diameter H=Height L=thread length Size PL Edelstahl Weight (ERP)
(kg)

3.22 €

1 4 Days 131910traffic red RAL 3020Stainless steel10-322121201yes0.0070

3.09 €

1 4 Days 131910colza yellow RAL 1021Stainless steel10-322121101yes0.0062

3.22 €

1 4 Days 131910colza yellow RAL 1021Stainless steel10-322121201yes0.0070

3.09 €

1 4 Days 142312black grey RAL 7021steel1/4-202525302no0.0070

4.08 €

1 4 Days 183115light grey RAL 7035steel5/16-183333203no0.0220

4.21 €

1 4 Days 183115light grey RAL 7035steel5/16-183333403no0.0279

Tech Support