Manufacturer part number: 06210-1CL
Brand: NORELEM
Price: 1.71 €
Delivery time: 4 Days
D2: 10
H2: 8
H3: 6
D=bore: 0.188
D1=Outside diameter: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06210-1CL
Component material | steel | Form | H | Form definition | with blind hole |
---|---|---|---|---|---|
Item | Star Grip | Main colour | black | Main material | Thermoplastic |
Thread type | reamed hole | Version 1 | with protruding bush | RoHS | yes |
PL Edelstahl | no |
This page is Star grip with protruding bush, form H with blind hole, thermoplastic, inch (06210), part number 06210-1CL.
You can find the detail information about specifications and dimensions on part number 06210-1CL.
Configure
Basic Attributes
D2
H2
H3
D=bore
D1=Outside diameter
H=Height
T=bore depth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06210-1CM |
06210-1CM1 |
06210-1CN |
06210-1CN1 |
06210-1CO |
06210-1CO1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | H2 | H3 | D=bore | D1=Outside diameter | H=Height | T=bore depth | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.13 € | 1 | 4 Days | 13.5 | 11 | 9.5 | 0.25 | 32 | 21 | 12.5 | 0.0130 | ||
2.68 € | 1 | 4 Days | 13.5 | 13 | 10 | 0.25 | 40 | 25 | 14 | 0.0254 | ||
2.68 € | 1 | 4 Days | 13.5 | 13 | 10 | 0.312 | 40 | 25 | 14 | 0.0231 | ||
3.49 € | 1 | 4 Days | 19 | 17 | 12 | 0.312 | 50 | 32 | 18 | 0.0640 | ||
3.49 € | 1 | 4 Days | 19 | 17 | 12 | 0.375 | 50 | 32 | 18 | 0.0599 | ||
5.35 € | 1 | 4 Days | 19 | 21 | 15 | 0.375 | 63 | 40 | 22 | 0.0866 |