Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D8 | H3 | D=Thread | D1=Outside diameter | H=Height | L=thread length | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.62 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 10 | 0.0060 | ||
0.62 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 15 | 0.0070 | ||
0.62 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 20 | 0.0080 | ||
0.65 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 25 | 0.0090 | ||
0.65 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 30 | 0.0090 | ||
0.68 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 35 | 0.0120 | ||
0.69 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 40 | 0.0130 | ||
0.72 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 45 | 0.0140 | ||
0.75 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 50 | 0.0150 | ||
0.79 € | 1 | 4 Days | 12 | 8 | M5 | 25 | 16 | 60 | 0.0160 | ||
0.62 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 10 | 0.0080 | ||
0.62 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 15 | 0.0090 | ||
0.62 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 20 | 0.0090 | ||
0.65 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 25 | 0.0090 | ||
0.65 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 30 | 0.0100 | ||
0.68 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 35 | 0.0120 | ||
0.69 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 40 | 0.0130 | ||
0.72 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 45 | 0.0140 | ||
0.75 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 50 | 0.0150 | ||
0.79 € | 1 | 4 Days | 12 | 8 | M6 | 25 | 16 | 60 | 0.0160 | ||
0.76 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 10 | 0.0100 | ||
0.76 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 15 | 0.0110 | ||
0.76 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 20 | 0.0110 | ||
0.77 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 25 | 0.0110 | ||
0.77 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 30 | 0.0120 | ||
0.79 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 35 | 0.0140 | ||
0.81 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 40 | 0.0150 | ||
0.83 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 45 | 0.0160 | ||
0.86 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 50 | 0.0170 | ||
0.97 € | 1 | 4 Days | 14 | 10 | M6 | 32 | 20 | 60 | 0.0180 | ||
0.76 € | 1 | 4 Days | 14 | 10 | M8 | 32 | 20 | 15 | 0.0150 | ||
0.76 € | 1 | 4 Days | 14 | 10 | M8 | 32 | 20 | 20 | 0.0170 | ||
0.77 € | 1 | 4 Days | 14 | 10 | M8 | 32 | 20 | 25 | 0.0180 | ||
0.77 € | 1 | 4 Days | 14 | 10 | M8 | 32 | 20 | 30 | 0.0190 | ||
0.79 € | 1 | 4 Days | 14 | 10 | M8 | 32 | 20 | 35 | 0.0200 | ||
0.81 € | 1 | 4 Days | 14 | 10 | M8 | 32 | 20 | 40 | 0.0210 | ||
0.83 € | 1 | 4 Days | 14 | 10 | M8 | 32 | 20 | 45 | 0.0260 | ||
0.86 € | 1 | 4 Days | 14 | 10 | M8 | 32 | 20 | 50 | 0.0260 | ||
0.97 € | 1 | 4 Days | 14 | 10 | M8 | 32 | 20 | 60 | 0.0400 | ||
1.16 € | 1 | 4 Days | 18 | 13 | M8 | 40 | 25 | 15 | 0.0200 | ||
1.16 € | 1 | 4 Days | 18 | 13 | M8 | 40 | 25 | 20 | 0.0210 | ||
1.19 € | 1 | 4 Days | 18 | 13 | M8 | 40 | 25 | 25 | 0.0260 | ||
1.26 € | 1 | 4 Days | 18 | 13 | M8 | 40 | 25 | 30 | 0.0280 | ||
1.27 € | 1 | 4 Days | 18 | 13 | M8 | 40 | 25 | 35 | 0.0300 | ||
1.28 € | 1 | 4 Days | 18 | 13 | M8 | 40 | 25 | 40 | 0.0310 | ||
1.31 € | 1 | 4 Days | 18 | 13 | M8 | 40 | 25 | 45 | 0.0320 | ||
1.32 € | 1 | 4 Days | 18 | 13 | M8 | 40 | 25 | 50 | 0.0330 | ||
1.44 € | 1 | 4 Days | 18 | 13 | M8 | 40 | 25 | 60 | 0.0360 | ||
1.16 € | 1 | 4 Days | 18 | 13 | M10 | 40 | 25 | 15 | 0.0230 | ||
1.16 € | 1 | 4 Days | 18 | 13 | M10 | 40 | 25 | 20 | 0.0300 | ||
1.19 € | 1 | 4 Days | 18 | 13 | M10 | 40 | 25 | 25 | 0.0280 | ||
1.26 € | 1 | 4 Days | 18 | 13 | M10 | 40 | 25 | 30 | 0.0310 | ||
1.27 € | 1 | 4 Days | 18 | 13 | M10 | 40 | 25 | 35 | 0.0340 | ||
1.28 € | 1 | 4 Days | 18 | 13 | M10 | 40 | 25 | 40 | 0.0350 | ||
1.31 € | 1 | 4 Days | 18 | 13 | M10 | 40 | 25 | 45 | 0.0370 | ||
1.32 € | 1 | 4 Days | 18 | 13 | M10 | 40 | 25 | 50 | 0.0400 | ||
1.44 € | 1 | 4 Days | 18 | 13 | M10 | 40 | 25 | 60 | 0.0510 | ||
1.93 € | 1 | 4 Days | 22 | 17 | M10 | 50 | 32 | 15 | 0.0400 | ||
1.95 € | 1 | 4 Days | 22 | 17 | M10 | 50 | 32 | 20 | 0.0440 | ||
1.96 € | 1 | 4 Days | 22 | 17 | M10 | 50 | 32 | 25 | 0.0450 |
Loading...
Component material | steel | DIN | DIN 6336 | Form | L |
---|---|---|---|---|---|
Item | Star Grip | Main colour | black | Main material | Thermoplastic |
Surface finish component | blue-passivated | Thread type | external thread | RoHS | yes |
PL Edelstahl | no |
Configure