T-grip, form K duroplast high-gloss polished (06650) (06650-01-17508)

T-grip, form K duroplast high-gloss polished (06650) 06650-01-17508

Product Details:

Manufacturer part number: 06650-01-17508

Brand: NORELEM

Price: 5.88

Delivery time: 4 Days


Technical Data:

D3: 22

H1: 25.2

A=Handle length: 75.1

B=Width: 18.4

D=Thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06650-01-17508

Part Number
06650-01-17508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 H1 A=Handle length B=Width D=Thread H=Height T=thread depth Weight (ERP)
(kg)

5.88 €

1 4 Days 2225.275.118.4M841.2120.0380

Loading...

  1. 1

Basic information

Component material steel Form K Item T-Grip
Main colour black Main material Duroplast Surface finish body high-gloss polished
Surface finish component blue-passivated Thread type internal thread RoHS yes
PL Edelstahl no

This page is T-grip, form K duroplast high-gloss polished (06650), part number 06650-01-17508.
You can find the detail information about specifications and dimensions on part number 06650-01-17508.

Variation of this product

Part Number
06650-01-16506
06650-01-16508
06650-01-17510
06650-01-18510
06650-01-18512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D3 H1 A=Handle length B=Width D=Thread H=Height T=thread depth Weight (ERP)
(kg)

5.52 €

1 4 Days 1822.965.114.6M63790.0240

5.66 €

1 4 Days 1822.965.114.6M837120.0260

6.15 €

1 4 Days 2225.275.118.4M1041.2150.0400

6.31 €

1 4 Days 2426.585.219.6M1044.8150.0600

6.60 €

1 4 Days 2426.585.219.6M1244.8180.0620

Tech Support