Manufacturer part number: 07131-06
Brand: NORELEM
Price: 135.71 €
Delivery time: 4 Days
D2: 4.7
D3: 2.5
D=Thread: M6
F2: 800 N
Weight (ERP): 0.0679 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07131-06
D1 | 25 | L1 | 20 | L2 | 8 |
---|---|---|---|---|---|
L3 | 5 | F1(N) | 40 | Item | Torque Screw |
L=thread length | 45 | Main material | steel | Version 1 | with slot coupling |
RoHS | yes |
This page is Torque screw with slot coupling, free-cutting steel (07131), part number 07131-06.
You can find the detail information about specifications and dimensions on part number 07131-06.
Part Number |
---|
07131-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | D3 | D=Thread | F2 (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
193.81 € | 1 | 4 Days | 7.7 | 4.5 | M10 | 550 | 0.0850 |