Manufacturer part number: 07132-06
Brand: NORELEM
Price: 98.15 €
Delivery time: 4 Days
D=Thread: M6
F2: 800 N
Weight (ERP): 0.0750 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07132-06
D1 | 25 | D2 | 6 | L1 | 20 |
---|---|---|---|---|---|
L2 | 8 | F1(N) | 40 | Item | Torque Screw |
L=thread length | 45 | Main material | steel | Version 1 | with trestle |
RoHS | yes |
This page is Torque screw with trestle, free-cutting steel (07132), part number 07132-06.
You can find the detail information about specifications and dimensions on part number 07132-06.
Part Number |
---|
07132-10 |
07132-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Thread | F2 (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
124.64 € | 1 | 4 Days | M10 | 550 | 0.0895 | ||
124.64 € | 1 | 4 Days | M12 | 450 | 0.1050 |