Manufacturer part number: 07133-08
Brand: NORELEM
Price: 130.51 €
Delivery time: 4 Days
D=Thread: M8
F2: 900 N
Weight (ERP): 0.3309 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07133-08
D1 | 60 | D2 | 20 | L | 12 |
---|---|---|---|---|---|
L1 | 22 | L2 | 13 | L3 | 40 |
Component material | steel | F1(N) | 40 | Item | Torque Handle |
Main material | Grey cast iron | RoHS | yes |
This page is Torque handle, grey cast iron (07133), part number 07133-08.
You can find the detail information about specifications and dimensions on part number 07133-08.
Part Number |
---|
07133-10 |
07133-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Thread | F2 (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
130.51 € | 1 | 4 Days | M10 | 700 | 0.3082 | ||
130.51 € | 1 | 4 Days | M12 | 500 | 0.3210 |