Torque screw with ball thrust point, free-cutting steel (07134) (07134-06X40)

Torque screw with ball thrust point, free-cutting steel (07134) 07134-06X40

Product Details:

Manufacturer part number: 07134-06X40

Brand: NORELEM

Price: 126.49

Delivery time: 4 Days


Technical Data:

D2: 4.5

D3: 4.1

L1: 6

L2: 2.5

D=Thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07134-06X40

Part Number
07134-06X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D3 L1 L2 D=Thread F2
(N)
L=thread length R Weight (ERP)
(kg)

126.49 €

1 4 Days 4.54.162.5M68004030.0762

Loading...

  1. 1

Basic information

D1 25 H 20 F1(N) 40
Item Torque Screw Main material steel Version 1 with ball thrust point
RoHS yes

This page is Torque screw with ball thrust point, free-cutting steel (07134), part number 07134-06X40.
You can find the detail information about specifications and dimensions on part number 07134-06X40.

Variation of this product

Part Number
07134-06X60
07134-08X60
07134-08X80
07134-10X60
07134-10X80
07134-12X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 D3 L1 L2 D=Thread F2
(N)
L=thread length R Weight (ERP)
(kg)

128.85 €

1 4 Days 4.54.162.5M68006030.0800

128.85 €

1 4 Days 65.37.53M86506050.0875

132.27 €

1 4 Days 65.37.53M86508050.0900

132.27 €

1 4 Days 87.294.5M105506060.0991

164.23 €

1 4 Days 87.294.5M105508060.1089

164.23 €

1 4 Days 87.2104.5M1245010060.1405

Tech Support