Control knob with position indicator, digital display (21952) (Part Numbers)

Control knob with position indicator, digital display (21952)
· Direct reading of set measured values

· Selectable display value per spindle revolution

· Can be used even with strong vibrations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21952-05001411
21952-05001412
21952-05001421
21952-05001422
21952-10001111
21952-10001112
21952-10001121
21952-10001122
21952-10001211
21952-10001212
21952-10001221
21952-10001222
21952-10001311
21952-10001312
21952-10001321
21952-10001322
21952-10001411
21952-10001412
21952-10001421
21952-10001422
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Count direction Indicator after one rotation Main colour P=Pitch torque support

117.99 €

1 4 Days 15red54

117.99 €

1 4 Days 15black54

117.99 €

1 4 Days 25red54

117.99 €

1 4 Days 25black54

117.99 €

1 4 Days 110red101

117.99 €

1 4 Days 110black101

117.99 €

1 4 Days 210red101

117.99 €

1 4 Days 210black101

117.99 €

1 4 Days 110red102

117.99 €

1 4 Days 110black102

117.99 €

1 4 Days 210red102

117.99 €

1 4 Days 210black102

117.99 €

1 4 Days 110red103

117.99 €

1 4 Days 110black103

117.99 €

1 4 Days 210red103

117.99 €

1 4 Days 210black103

117.99 €

1 4 Days 110red104

117.99 €

1 4 Days 110black104

117.99 €

1 4 Days 210red104

117.99 €

1 4 Days 210black104

Loading...

Basic information

Component material steel Decimal point in position 1 Item Control Knob
Main material plastic Version 1 with position indicator Version 2 digital display
RoHS yes Weight (ERP)(kg) 0.0613

Tech Support