Manufacturer part number: 06158-3050CO2
Brand: NORELEM
Price: 18.57 €
Delivery time: 4 Days
D2: 18
H3: 17
T1: 21
D=bore: 0.375
D1=Outside diameter: 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06158-3050CO2
DIN | similar to DIN 6335 | Form | C | Item | Palm Grip |
---|---|---|---|---|---|
Main material | stainless steel | Surface finish body | polished | Thread type | reamed hole |
RoHS | yes | PL Edelstahl | yes |
This page is Palm grip to DIN 6335, form C, stainless steel polished, inch (06158), part number 06158-3050CO2.
You can find the detail information about specifications and dimensions on part number 06158-3050CO2.
Configure
Part Number |
---|
06158-3032CM2 |
06158-3040CN2 |
06158-3063CP2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | H3 | T1 | D=bore | D1=Outside diameter | H=Height | T=bore depth | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12.25 € | 1 | 4 Days | 12 | 10 | 15 | 0.25 | 32 | 21 | 12 | 0.0367 | ||
15.50 € | 1 | 4 Days | 14 | 13 | 18 | 0.312 | 40 | 26 | 15 | 0.0774 | ||
23.63 € | 1 | 4 Days | 20 | 21 | 25 | 0.5 | 63 | 42 | 22 | 0.1908 |