Palm grip to DIN 6335, form D, stainless steel polished, inch (06158)

Palm grip to DIN 6335, form D, stainless steel polished, inch (06158)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· For manually adjusting assemblies, machines and aggregates

· Version: polished or abrasive blasted

· Form D: tapped and counterbored

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06158-4032A22
06158-4040A32
06158-4050A42
06158-4063A52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D6 H3 D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

13.57 €

1 4 Days 126.4101/4-203221110.0356

17.19 €

1 4 Days 148.4135/16-184026140.0534

20.29 €

1 4 Days 1810.5173/8-165034180.1061

24.90 €

1 4 Days 2013211/2-136342220.1943

Loading...

  1. 1

Basic information

DIN similar to DIN 6335 Form D Item Palm Grip
Main material stainless steel Surface finish body polished Thread type internal thread
RoHS yes PL Edelstahl yes

Tech Support