Manufacturer part number: 06160-2CM
Brand: NORELEM
Price: 2.82 €
Delivery time: 4 Days
D2: 12
H3: 10
D=bore: 0.25
D1=Outside diameter: 32
H=Height: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06160-2CM
DIN | DIN 6335 | Form | B | Item | Palm Grip |
---|---|---|---|---|---|
Main material | Grey cast iron | Surface finish body | tumbled | Thread type | reamed hole |
RoHS | yes |
This page is Palm grip DIN 6335, form B, grey cast iron tumbled, inch (06160), part number 06160-2CM.
You can find the detail information about specifications and dimensions on part number 06160-2CM.
Part Number |
---|
06160-2CN |
06160-2CO |
06160-2CP |
06160-2CQ |
06160-2CR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | H3 | D=bore | D1=Outside diameter | H=Height | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
3.88 € | 1 | 4 Days | 14 | 14 | 0.312 | 40 | 25 | 0.0516 | ||
5.08 € | 1 | 4 Days | 18 | 20 | 0.375 | 50 | 32 | 0.1026 | ||
6.82 € | 1 | 4 Days | 20 | 25 | 0.5 | 63 | 40 | 0.1797 | ||
11.19 € | 1 | 4 Days | 25 | 30 | 0.625 | 80 | 50 | 0.3302 | ||
21.71 € | 1 | 4 Days | 32 | 38 | 0.75 | 100 | 63 | 0.7157 |