Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06194-532A22 |
06194-532A23 |
06194-540A32 |
06194-540A33 |
06194-550A42 |
06194-550A43 |
06194-563A52 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 | H1 | H3 | T1 | D=Thread | D1=Outside diameter | H=Height | Surface finish body | T=thread depth | Thread type | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.57 € | 1 | 4 Days | 12 | 21 | 10 | 15 | 1/4-20 | 32 | 21 | polished | 12 | - | 0.0533 | ||
12.23 € | 1 | 4 Days | 12 | - | 10 | 15 | 1/4-20 | 32 | 21 | blasted | 12 | internal thread | 0.0540 | ||
17.19 € | 1 | 4 Days | 14 | 26 | 13 | 18 | 5/16-18 | 40 | 26 | polished | 15 | internal thread | 0.0942 | ||
15.46 € | 1 | 4 Days | 14 | - | 13 | 18 | 5/16-18 | 40 | 26 | blasted | 15 | internal thread | 0.1100 | ||
22.84 € | 1 | 4 Days | 18 | 34 | 17 | 21 | 3/8-16 | 50 | 34 | polished | 18 | internal thread | 0.2100 | ||
20.56 € | 1 | 4 Days | 18 | - | 17 | 21 | 3/8-16 | 50 | 34 | blasted | 18 | internal thread | 0.2120 | ||
28.98 € | 1 | 4 Days | 20 | 42 | 21 | 25 | 1/2-13 | 63 | 42 | polished | 22 | internal thread | 0.3787 |
Loading...
DIN | similar to DIN 6336 | Form | E | Item | Star Grip |
---|---|---|---|---|---|
Main material | stainless steel | RoHS | yes | PL Edelstahl | yes |
Configure
Basic Attributes
D2
H1
H3
T1
D=Thread
D1=Outside diameter
H=Height
Surface finish body
T=thread depth
Thread type
Filter by standard shipping days
Optional Attributes