Manufacturer part number: 06200-3CM
Brand: NORELEM
Price: 3.67 €
Delivery time: 4 Days
D2: 12
H3: 10
T1: 15
D=bore: 0.25
D1=Outside diameter: 32
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06200-3CM
DIN | DIN 6336 | Form | C | Item | Star Grip |
---|---|---|---|---|---|
Main material | Grey cast iron | Thread type | reamed hole | RoHS | yes |
This page is Star grip, form C, grey cast iron, inch (06200), part number 06200-3CM.
You can find the detail information about specifications and dimensions on part number 06200-3CM.
Configure
Basic Attributes
D2
H3
T1
D=bore
D1=Outside diameter
H=Height
T=bore depth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06200-3CN |
06200-3CO |
06200-3CP |
06200-3CQ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | H3 | T1 | D=bore | D1=Outside diameter | H=Height | T=bore depth | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.86 € | 1 | 4 Days | 14 | 13 | 18 | 0.312 | 40 | 25 | 15 | 0.0715 | ||
5.49 € | 1 | 4 Days | 18 | 17 | 21 | 0.375 | 50 | 32 | 18 | 0.1476 | ||
8.02 € | 1 | 4 Days | 20 | 21 | 25 | 0.5 | 63 | 40 | 22 | 0.2722 | ||
14.39 € | 1 | 4 Days | 25 | 25 | 32 | 0.625 | 80 | 50 | 28 | 0.4732 |