Star grip, form E, grey cast iron, inch (06200) (06200-5A2)

Star grip, form E, grey cast iron, inch (06200) 06200-5A2

Product Details:

Manufacturer part number: 06200-5A2

Brand: NORELEM

Price: 3.67

Delivery time: 4 Days


Technical Data:

D2: 12

H3: 10

T1: 32

D=Thread: 1/4-20

D1=Outside diameter: 32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06200-5A2

Part Number
06200-5A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H3 T1 D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

3.67 €

1 4 Days 1210321/4-203220280.0492

Loading...

  1. 1

Basic information

DIN DIN 6336 Form E Item Star Grip
Main material Grey cast iron Surface finish body tumbled Thread type internal thread
RoHS yes

This page is Star grip, form E, grey cast iron, inch (06200), part number 06200-5A2.
You can find the detail information about specifications and dimensions on part number 06200-5A2.

Variation of this product

Part Number
06200-5A3
06200-5A4
06200-5A5
06200-5A6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 H3 T1 D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

3.86 €

1 4 Days 1413185/16-184025150.0869

5.49 €

1 4 Days 1817213/8-165032180.1344

8.02 €

1 4 Days 2021251/2-136340220.2756

14.39 €

1 4 Days 2525325/8-118050280.4706

Tech Support