Star grip similar to DIN 6336, form D, inch (06220) (06220-5A1)

Star grip similar to DIN 6336, form D, inch (06220) 06220-5A1

Product Details:

Manufacturer part number: 06220-5A1

Brand: NORELEM

Price: 0.94

Delivery time: 4 Days


Technical Data:

D8: 12

H3: 8

D=Thread: 10-32

D1=Outside diameter: 25

H=Height: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06220-5A1

Part Number
06220-5A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 D=Thread D1=Outside diameter H=Height Surface finish component T=thread depth Weight (ERP)
(kg)

0.94 €

1 4 Days 12810-322516blue-passivated100.0065

Loading...

  1. 1

Basic information

Component material steel DIN similar to DIN 6336 Form D
Item Star Grip Main colour black Main material Thermoplastic
Thread type internal thread Version 2 without cap RoHS yes

This page is Star grip similar to DIN 6336, form D, inch (06220), part number 06220-5A1.
You can find the detail information about specifications and dimensions on part number 06220-5A1.

Variation of this product

Part Number
06220-5A11
06220-5A2
06220-5A21
06220-5A3
06220-5A31
06220-5A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D8 H3 D=Thread D1=Outside diameter H=Height Surface finish component T=thread depth Weight (ERP)
(kg)

0.98 €

1 4 Days 141010-323220-100.0091

0.98 €

1 4 Days 14101/4-203220-100.0081

0.94 €

1 4 Days 1281/4-202516blue-passivated100.0056

1.13 €

1 4 Days 18135/16-184025blue-passivated140.0179

1.77 €

1 4 Days 22175/16-185032blue-passivated140.0243

1.77 €

1 4 Days 22173/8-165032blue-passivated140.0225

Tech Support