Star grip similar to DIN 6336 reamed hole, form G, inch (06220) (06220-3CM)

Star grip similar to DIN 6336 reamed hole, form G, inch (06220) 06220-3CM

Product Details:

Manufacturer part number: 06220-3CM

Brand: NORELEM

Price: 0.54

Delivery time: 4 Days


Technical Data:

D8: 14

H3: 10

D=bore: 0.25

Colour Cap: jet black

Component material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06220-3CM

Part Number
06220-3CM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 D=bore Colour Cap Component material D1=Outside diameter H=Height Surface finish component T=bore depth Weight (ERP)
(kg)

0.54 €

1 4 Days 14100.25jet black-3220-100.0050

Loading...

  1. 1

Basic information

DIN similar to DIN 6336 Form G Item Star Grip
Main colour black Main material Thermoplastic Thread type reamed hole
Version 1 reamed hole RoHS yes

This page is Star grip similar to DIN 6336 reamed hole, form G, inch (06220), part number 06220-3CM.
You can find the detail information about specifications and dimensions on part number 06220-3CM.

Variation of this product

Part Number
06220-3CL5
06220-3CL6
06220-3CL7
06220-3CM5
06220-3CM6
06220-3CM7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D8 H3 D=bore Colour Cap Component material D1=Outside diameter H=Height Surface finish component T=bore depth Weight (ERP)
(kg)

0.44 €

1 4 Days 1280.188light grey RAL 7035steel2516blue-passivated100.0025

0.44 €

1 4 Days 1280.188traffic red RAL 3020steel2516blue-passivated100.0027

0.44 €

1 4 Days 1280.188colza yellow RAL 1021steel2516blue-passivated100.0026

0.54 €

1 4 Days 14100.25light grey RAL 7035-3220-100.0050

0.54 €

1 4 Days 14100.25traffic red RAL 3020-3220-100.0050

0.54 €

1 4 Days 14100.25colza yellow RAL 1021-3220-100.0509

Tech Support