Star grip similar to DIN 6336 reamed hole, form H, inch (06220) (06220-1CL)

Star grip similar to DIN 6336 reamed hole, form H, inch (06220) 06220-1CL

Product Details:

Manufacturer part number: 06220-1CL

Brand: NORELEM

Price: 1.01

Delivery time: 4 Days


Technical Data:

D8: 12

H3: 8

D=bore: 0.188

Colour Cap: jet black

D1=Outside diameter: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06220-1CL

Part Number
06220-1CL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 D=bore Colour Cap D1=Outside diameter H=Height Surface finish component T=bore depth Weight (ERP)
(kg)

1.01 €

1 4 Days 1280.188jet black2516blue-passivated100.0070

Loading...

  1. 1

Basic information

Component material steel DIN similar to DIN 6336 Form H
Item Star Grip Main colour black Main material Thermoplastic
Thread type reamed hole Version 1 reamed hole RoHS yes

This page is Star grip similar to DIN 6336 reamed hole, form H, inch (06220), part number 06220-1CL.
You can find the detail information about specifications and dimensions on part number 06220-1CL.

Variation of this product

Part Number
06220-1CL5
06220-1CL6
06220-1CL7
06220-1CM
06220-1CM5
06220-1CM6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D8 H3 D=bore Colour Cap D1=Outside diameter H=Height Surface finish component T=bore depth Weight (ERP)
(kg)

1.01 €

1 4 Days 1280.188light grey RAL 70352516blue-passivated100.0064

1.01 €

1 4 Days 1280.188traffic red RAL 30202516blue-passivated100.0063

1.01 €

1 4 Days 1280.188colza yellow RAL 10212516blue-passivated100.0063

1.08 €

1 4 Days 14100.25jet black3220-100.0100

1.08 €

1 4 Days 14100.25light grey RAL 70353220-100.0123

1.08 €

1 4 Days 14100.25traffic red RAL 30203220-100.0080

Tech Support