Star grip similar to DIN 6336, form L, inch (06220)

Star grip similar to DIN 6336, form L, inch (06220)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Cap in various colour combinations

· Form: external thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06220-4A1X10
06220-4A1X20
06220-4A2X20
06220-4A2X30
06220-4A3X20
06220-4A3X40
06220-4A4X20
06220-4A4X40
06220-4A5X30
06220-4A5X60
06220-4A15X10
06220-4A15X20
06220-4A16X10
06220-4A16X20
06220-4A17X10
06220-4A17X20
06220-4A21X20
06220-4A21X30
06220-4A25X20
06220-4A25X30
06220-4A26X20
06220-4A26X30
06220-4A27X20
06220-4A27X30
06220-4A31X20
06220-4A31X40
06220-4A35X20
06220-4A35X40
06220-4A36X20
06220-4A36X40
06220-4A37X20
06220-4A37X40
06220-4A41X20
06220-4A41X40
06220-4A42X20
06220-4A42X40
06220-4A45X20
06220-4A45X40
06220-4A46X20
06220-4A46X40
06220-4A47X20
06220-4A47X40
06220-4A51X30
06220-4A51X60
06220-4A55X30
06220-4A55X60
06220-4A56X30
06220-4A56X60
06220-4A57X30
06220-4A57X60
06220-4A215X20
06220-4A215X30
06220-4A216X20
06220-4A216X30
06220-4A217X20
06220-4A217X30
06220-4A315X20
06220-4A315X40
06220-4A316X20
06220-4A316X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 Colour Cap D=Thread D1=Outside diameter H=Height L=thread length Surface finish component Weight (ERP)
(kg)

0.83 €

1 4 Days 128jet black10-32251610blue-passivated0.0055

0.83 €

1 4 Days 128jet black10-32251620blue-passivated0.0070

0.83 €

1 4 Days 128jet black1/4-20251620blue-passivated0.0091

0.86 €

1 4 Days 128jet black1/4-20251630blue-passivated0.0110

1.01 €

1 4 Days 1410jet black5/16-18322020-0.0160

1.10 €

1 4 Days 1410jet black5/16-18322040-0.0220

1.59 €

1 4 Days 1813jet black3/8-16402520blue-passivated0.0297

1.73 €

1 4 Days 1813jet black3/8-16402540blue-passivated0.0380

2.64 €

1 4 Days 2217jet black1/2-13503230blue-passivated0.0510

3.27 €

1 4 Days 2217jet black1/2-13503260blue-passivated0.0788

0.83 €

1 4 Days 128light grey RAL 703510-32251610blue-passivated0.0058

0.83 €

1 4 Days 128light grey RAL 703510-32251620blue-passivated0.0071

0.83 €

1 4 Days 128traffic red RAL 302010-32251610blue-passivated0.0057

0.83 €

1 4 Days 128traffic red RAL 302010-32251620blue-passivated0.0071

0.83 €

1 4 Days 128colza yellow RAL 102110-32251610blue-passivated0.0055

0.83 €

1 4 Days 128colza yellow RAL 102110-32251620blue-passivated0.0080

1.01 €

1 4 Days 1410jet black1/4-20322020-0.0110

1.06 €

1 4 Days 1410jet black1/4-20322030-0.0135

0.83 €

1 4 Days 128light grey RAL 70351/4-20251620blue-passivated0.0089

0.86 €

1 4 Days 128light grey RAL 70351/4-20251630blue-passivated0.0105

0.83 €

1 4 Days 128traffic red RAL 30201/4-20251620blue-passivated0.0088

0.86 €

1 4 Days 128traffic red RAL 30201/4-20251630blue-passivated0.0104

0.83 €

1 4 Days 128colza yellow RAL 10211/4-20251620blue-passivated0.0089

0.86 €

1 4 Days 128colza yellow RAL 10211/4-20251630blue-passivated0.0105

1.59 €

1 4 Days 1813jet black5/16-18402520blue-passivated0.0223

1.73 €

1 4 Days 1813jet black5/16-18402540blue-passivated0.0313

1.01 €

1 4 Days 1410light grey RAL 70355/16-18322020-0.0165

1.10 €

1 4 Days 1410light grey RAL 70355/16-18322040-0.0226

1.01 €

1 4 Days 1410traffic red RAL 30205/16-18322020-0.0165

1.10 €

1 4 Days 1410traffic red RAL 30205/16-18322040-0.0226

1.01 €

1 4 Days 1410colza yellow RAL 10215/16-18322020-0.0166

1.10 €

1 4 Days 1410colza yellow RAL 10215/16-18322040-0.0226

2.57 €

1 4 Days 2217jet black3/8-16503220blue-passivated0.0361

2.87 €

1 4 Days 2217jet black3/8-16503240blue-passivated0.0449

3.77 €

1 4 Days 2621jet black3/8-16634020blue-passivated0.0520

4.17 €

1 4 Days 2621jet black3/8-16634040blue-passivated0.1020

1.59 €

1 4 Days 1813light grey RAL 70353/8-16402520blue-passivated0.0295

1.73 €

1 4 Days 1813light grey RAL 70353/8-16402540blue-passivated0.0395

1.59 €

1 4 Days 1813traffic red RAL 30203/8-16402520blue-passivated0.0290

1.73 €

1 4 Days 1813traffic red RAL 30203/8-16402540blue-passivated0.0386

1.59 €

1 4 Days 1813colza yellow RAL 10213/8-16402520blue-passivated0.0290

1.73 €

1 4 Days 1813colza yellow RAL 10213/8-16402540blue-passivated0.0394

3.82 €

1 4 Days 2621jet black1/2-13634030blue-passivated0.0696

4.60 €

1 4 Days 2621jet black1/2-13634060blue-passivated0.0954

2.64 €

1 4 Days 2217light grey RAL 70351/2-13503230blue-passivated0.0514

3.27 €

1 4 Days 2217light grey RAL 70351/2-13503260blue-passivated0.0727

2.64 €

1 4 Days 2217traffic red RAL 30201/2-13503230blue-passivated0.0514

3.27 €

1 4 Days 2217traffic red RAL 30201/2-13503260blue-passivated0.0727

2.64 €

1 4 Days 2217colza yellow RAL 10211/2-13503230blue-passivated0.0514

3.27 €

1 4 Days 2217colza yellow RAL 10211/2-13503260blue-passivated0.0728

1.01 €

1 4 Days 1410light grey RAL 70351/4-20322020-0.0114

1.06 €

1 4 Days 1410light grey RAL 70351/4-20322030-0.0131

1.01 €

1 4 Days 1410traffic red RAL 30201/4-20322020-0.0115

1.06 €

1 4 Days 1410traffic red RAL 30201/4-20322030-0.0132

1.01 €

1 4 Days 1410colza yellow RAL 10211/4-20322020-0.0114

1.06 €

1 4 Days 1410colza yellow RAL 10211/4-20322030-0.0131

1.59 €

1 4 Days 1813light grey RAL 70355/16-18402520blue-passivated0.0209

1.73 €

1 4 Days 1813light grey RAL 70355/16-18402540blue-passivated0.0270

1.59 €

1 4 Days 1813traffic red RAL 30205/16-18402520blue-passivated0.0208

1.73 €

1 4 Days 1813traffic red RAL 30205/16-18402540blue-passivated0.0274

Loading...

Basic information

Component material steel DIN similar to DIN 6336 Form L
Item Star Grip Main colour black Main material Thermoplastic
Thread type external thread RoHS yes

Tech Support