Star grip similar to DIN 6336 with safety cable, form LS, inch (06220) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06220-7A1X10
06220-7A1X20
06220-7A2X20
06220-7A2X30
06220-7A3X20
06220-7A3X40
06220-7A4X20
06220-7A4X40
06220-7A5X30
06220-7A5X60
06220-7A15X10
06220-7A15X20
06220-7A16X10
06220-7A16X20
06220-7A17X10
06220-7A17X20
06220-7A21X20
06220-7A21X30
06220-7A25X20
06220-7A25X30
06220-7A26X20
06220-7A26X30
06220-7A27X20
06220-7A27X30
06220-7A31X20
06220-7A31X40
06220-7A35X20
06220-7A35X40
06220-7A36X20
06220-7A36X40
06220-7A37X20
06220-7A37X40
06220-7A41X20
06220-7A41X40
06220-7A42X20
06220-7A42X40
06220-7A45X20
06220-7A45X40
06220-7A46X20
06220-7A46X40
06220-7A47X20
06220-7A47X40
06220-7A51X30
06220-7A51X60
06220-7A55X30
06220-7A55X60
06220-7A56X30
06220-7A56X60
06220-7A57X30
06220-7A57X60
06220-7A215X20
06220-7A215X30
06220-7A216X20
06220-7A216X30
06220-7A217X20
06220-7A217X30
06220-7A315X20
06220-7A315X40
06220-7A316X20
06220-7A316X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 H5 max. Colour Cap D=Thread D1=Outside diameter H=Height L=thread length Weight (ERP)
(kg)

2.28 €

1 4 Days 12822black grey RAL 702110-322516100.0069

2.28 €

1 4 Days 12822black grey RAL 702110-322516200.0074

2.28 €

1 4 Days 12822black grey RAL 70211/4-202516200.0074

2.29 €

1 4 Days 12822black grey RAL 70211/4-202516300.0085

2.48 €

1 4 Days 141026black grey RAL 70215/16-183220200.0135

2.54 €

1 4 Days 141026black grey RAL 70215/16-183220400.0140

3.02 €

1 4 Days 181331black grey RAL 70213/8-164025200.0249

3.20 €

1 4 Days 181331black grey RAL 70213/8-164025400.0255

4.20 €

1 4 Days 221738black grey RAL 70211/2-135032300.0420

4.76 €

1 4 Days 221738black grey RAL 70211/2-135032600.0470

2.28 €

1 4 Days 12822light grey RAL 703510-322516100.0069

2.28 €

1 4 Days 12822light grey RAL 703510-322516200.0074

2.28 €

1 4 Days 12822traffic red RAL 302010-322516100.0069

2.28 €

1 4 Days 12822traffic red RAL 302010-322516200.0074

2.28 €

1 4 Days 12822colza yellow RAL 102110-322516100.0069

2.28 €

1 4 Days 12822colza yellow RAL 102110-322516200.0074

2.48 €

1 4 Days 141026black grey RAL 70211/4-203220200.0125

2.50 €

1 4 Days 141026black grey RAL 70211/4-203220300.0131

2.28 €

1 4 Days 12822light grey RAL 70351/4-202516200.0079

2.29 €

1 4 Days 12822light grey RAL 70351/4-202516300.0085

2.28 €

1 4 Days 12822traffic red RAL 30201/4-202516200.0079

2.29 €

1 4 Days 12822traffic red RAL 30201/4-202516300.0085

2.28 €

1 4 Days 12822colza yellow RAL 10211/4-202516200.0079

2.29 €

1 4 Days 12822colza yellow RAL 10211/4-202516300.0085

3.02 €

1 4 Days 181331black grey RAL 70215/16-184025200.0237

3.20 €

1 4 Days 181331black grey RAL 70215/16-184025400.0245

2.48 €

1 4 Days 141026light grey RAL 70355/16-183220200.0135

2.54 €

1 4 Days 141026light grey RAL 70355/16-183220400.0140

2.48 €

1 4 Days 141026traffic red RAL 30205/16-183220200.0135

2.54 €

1 4 Days 141026traffic red RAL 30205/16-183220400.0140

2.48 €

1 4 Days 141026colza yellow RAL 10215/16-183220200.0135

2.54 €

1 4 Days 141026colza yellow RAL 10215/16-183220400.0140

4.14 €

1 4 Days 221738black grey RAL 70213/8-165032200.0361

4.46 €

1 4 Days 221738black grey RAL 70213/8-165032400.0391

5.33 €

1 4 Days 262146black grey RAL 70213/8-166340200.0520

5.75 €

1 4 Days 262146black grey RAL 70213/8-166340400.0550

3.02 €

1 4 Days 181331light grey RAL 70353/8-164025200.0249

3.20 €

1 4 Days 181331light grey RAL 70353/8-164025400.0255

3.02 €

1 4 Days 181331traffic red RAL 30203/8-164025200.0249

3.20 €

1 4 Days 181331traffic red RAL 30203/8-164025400.0255

3.02 €

1 4 Days 181331colza yellow RAL 10213/8-164025200.0249

3.20 €

1 4 Days 181331colza yellow RAL 10213/8-164025400.0166

5.40 €

1 4 Days 262146black grey RAL 70211/2-136340300.0711

6.15 €

1 4 Days 262146black grey RAL 70211/2-136340600.0969

4.20 €

1 4 Days 221738light grey RAL 70351/2-135032300.0420

4.76 €

1 4 Days 221738light grey RAL 70351/2-135032600.0470

4.20 €

1 4 Days 221738traffic red RAL 30201/2-135032300.0420

4.76 €

1 4 Days 221738traffic red RAL 30201/2-135032600.0470

4.20 €

1 4 Days 221738colza yellow RAL 10211/2-135032300.0420

4.76 €

1 4 Days 221738colza yellow RAL 10211/2-135032600.0470

2.48 €

1 4 Days 141026light grey RAL 70351/4-203220200.0125

2.50 €

1 4 Days 141026light grey RAL 70351/4-203220300.0131

2.48 €

1 4 Days 141026traffic red RAL 30201/4-203220200.0125

2.50 €

1 4 Days 141026traffic red RAL 30201/4-203220300.0131

2.48 €

1 4 Days 141026colza yellow RAL 10211/4-203220200.0125

2.50 €

1 4 Days 141026colza yellow RAL 10211/4-203220300.0131

3.02 €

1 4 Days 181331light grey RAL 70355/16-184025200.0237

3.20 €

1 4 Days 181331light grey RAL 70355/16-184025400.0245

3.02 €

1 4 Days 181331traffic red RAL 30205/16-184025200.0237

3.20 €

1 4 Days 181331traffic red RAL 30205/16-184025400.0245

Loading...

Basic information

Component material steel DIN similar to DIN 6336 Form LS
Item Star Grip Main colour black Main material Thermoplastic
Thread type external thread Version 1 with safety cable RoHS yes

Tech Support