Star grip DIN 6336, form L, inch (06220) (Part Numbers)

Star grip DIN 6336, form L, inch (06220)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06220-20-425A1X10
06220-20-425A1X20
06220-20-425A1X30
06220-20-425A1X40
06220-20-425A2X20
06220-20-425A2X30
06220-20-425A2X40
06220-20-432A2X20
06220-20-432A2X30
06220-20-432A2X40
06220-20-432A3X20
06220-20-432A3X30
06220-20-432A3X40
06220-20-440A3X20
06220-20-440A3X30
06220-20-440A3X40
06220-20-440A4X20
06220-20-440A4X40
06220-20-440A4X50
06220-20-440A4X60
06220-20-450A4X20
06220-20-450A4X40
06220-20-450A4X50
06220-20-450A4X60
06220-20-450A5X30
06220-20-450A5X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 D=Thread D1=Outside diameter H=Height L=thread length Weight (ERP)
(kg)

0.80 €

1 4 Days 12810-322516100.0060

0.80 €

1 4 Days 12810-322516200.0080

0.81 €

1 4 Days 12810-322516300.0090

0.88 €

1 4 Days 12810-322516400.0130

0.80 €

1 4 Days 1281/4-202516200.0090

0.81 €

1 4 Days 1281/4-202516300.0100

0.88 €

1 4 Days 1281/4-202516400.0110

0.97 €

1 4 Days 14101/4-203220200.0110

0.98 €

1 4 Days 14101/4-203220300.0120

1.02 €

1 4 Days 14101/4-203220400.0150

0.97 €

1 4 Days 14105/16-183220200.0170

0.98 €

1 4 Days 14105/16-183220300.0190

1.02 €

1 4 Days 14105/16-183220400.0210

1.50 €

1 4 Days 18135/16-184025200.0210

1.55 €

1 4 Days 18135/16-184025300.0280

1.63 €

1 4 Days 18135/16-184025400.0310

1.50 €

1 4 Days 18133/8-164025200.0300

1.63 €

1 4 Days 18133/8-164025400.0350

1.71 €

1 4 Days 18133/8-164025500.0400

1.79 €

1 4 Days 18133/8-164025600.0510

2.43 €

1 4 Days 22173/8-165032200.0440

2.70 €

1 4 Days 22173/8-165032400.0530

2.97 €

1 4 Days 22173/8-165032500.0610

3.08 €

1 4 Days 22173/8-165032600.0670

2.53 €

1 4 Days 22171/2-135032300.0600

3.08 €

1 4 Days 22171/2-135032600.0810

Loading...

  1. 1

Basic information

Component material steel DIN DIN 6336 Form L
Item Star Grip Main colour black Main material Thermoplastic
Surface finish component blue-passivated Thread type external thread RoHS yes
PL Edelstahl no

Tech Support