Mushroom knob, stainless steel, inch (06240) (06240-0AD)

Mushroom knob, stainless steel, inch (06240) 06240-0AD

Product Details:

Manufacturer part number: 06240-0AD

Brand: NORELEM

Price: 8.79

Delivery time: 4 Days


Technical Data:

D2: 10

H1: 8.6

D=Thread: 6-32

D1=Outside diameter: 18

H=Height: 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06240-0AD

Part Number
06240-0AD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 D=Thread D1=Outside diameter H=Height Size T=thread depth Weight (ERP)
(kg)

8.79 €

1 4 Days 108.66-32181807.50.0199

Loading...

  1. 1

Basic information

Steel code 1.4305 Item Mushroom Knob Main material stainless steel
Surface finish body bright Thread type internal thread RoHS yes
PL Edelstahl yes

This page is Mushroom knob, stainless steel, inch (06240), part number 06240-0AD.
You can find the detail information about specifications and dimensions on part number 06240-0AD.

Variation of this product

Part Number
06240-1A0
06240-1A1
06240-1AE
06240-2A2
06240-3A3
06240-4A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 H1 D=Thread D1=Outside diameter H=Height Size T=thread depth Weight (ERP)
(kg)

9.65 €

1 4 Days 121010-242121112.50.0314

9.65 €

1 4 Days 121010-322121112.50.0310

9.65 €

1 4 Days 12108-3221211100.0323

9.65 €

1 4 Days 14121/4-2025252120.0515

15.66 €

1 4 Days 18165/16-1833333160.1122

15.66 €

1 4 Days 2418.73/8-1640404200.2193

Tech Support