Manufacturer part number: 06247-125A23
Brand: NORELEM
Price: 8.02 €
Delivery time: 4 Days
D: 1/4-20
Outside diameter: 25 φ
Main Body Height t: 22.5 mm
D6: 15 mm
T=thread depth: 11 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06247-125A23
Main Body Type | Round shape | Main Body Material | Aluminum | Surface finish body | Polished |
---|---|---|---|---|---|
DIN | DIN 319 | Form | C | Form definition | With internal thread |
Item | Ball knob | Thread type | Internal thread | RoHS | Yes |
PL Edelstahl | No |
This page is Ball knobs stainless steel or aluminium DIN 319 Form C with thread, inch (06247), part number 06247-125A23.
You can find the detail information about specifications and dimensions on part number 06247-125A23.
Configure
Basic Attributes
D
Outside diameter(φ)
Main Body Height t(mm)
D6(mm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06247-116AE3 |
06247-120A13 |
06247-132A33 |
06247-140A43 |
06247-150A53 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | Outside diameter (φ) | Main Body Height t (mm) | D6 (mm) | T=thread depth (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
5.59 € | 1 | 4 Days | 8-32 | 16 | 15 | 8 | 7.2 | 0.0078 | ||
5.75 € | 1 | 4 Days | 10-32 | 20 | 18 | 12 | 9.1 | 0.0137 | ||
11.55 € | 1 | 4 Days | 5/16-18 | 32 | 29 | 18 | 14.5 | 0.0457 | ||
16.62 € | 1 | 4 Days | 3/8-16 | 40 | 37 | 22 | 18 | 0.0911 | ||
24.08 € | 1 | 4 Days | 1/2-13 | 50 | 46 | 28 | 21 | 0.1711 |