Five lobe grip, form L, thermoplastic, inch (06253) (Part Numbers)

Five lobe grip, form L, thermoplastic, inch (06253)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06253-50A4X20
06253-50A4X40
06253-50A5X30
06253-50A5X60
06253-50A41X20
06253-50A41X40
06253-50A45X20
06253-50A45X40
06253-50A46X20
06253-50A46X40
06253-50A47X20
06253-50A47X40
06253-50A55X30
06253-50A55X60
06253-50A56X30
06253-50A56X60
06253-50A57X30
06253-50A57X60
06253-50A415X20
06253-50A415X40
06253-50A416X20
06253-50A416X40
06253-50A417X20
06253-50A417X40
06253-63A4X20
06253-63A4X40
06253-63A5X30
06253-63A5X60
06253-63A41X20
06253-63A41X40
06253-63A45X20
06253-63A45X40
06253-63A46X20
06253-63A46X40
06253-63A47X20
06253-63A47X40
06253-63A55X30
06253-63A55X60
06253-63A56X30
06253-63A56X60
06253-63A57X30
06253-63A57X60
06253-63A415X20
06253-63A415X40
06253-63A416X20
06253-63A416X40
06253-63A417X20
06253-63A417X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D3 H1 H2 Colour Cap Component material D=Thread D1=Outside diameter H=Height L=thread length PL Edelstahl Weight (ERP)
(kg)

3.49 €

1 4 Days 22.228.217.811.5black grey RAL 7021steel3/8-165034.820no0.0366

3.63 €

1 4 Days 22.228.217.811.5black grey RAL 7021steel3/8-165034.840no0.0452

3.78 €

1 4 Days 22.228.217.811.5black grey RAL 7021steel1/2-135034.830no0.0561

4.14 €

1 4 Days 22.228.217.811.5black grey RAL 7021steel1/2-135034.860no0.0797

5.33 €

1 4 Days 22.228.217.811.5black grey RAL 7021Stainless steel3/8-165034.820yes0.0370

5.78 €

1 4 Days 22.228.217.811.5black grey RAL 7021Stainless steel3/8-165034.840yes0.0457

3.49 €

1 4 Days 22.228.217.811.5light grey RAL 7035steel3/8-165034.820no0.0366

3.63 €

1 4 Days 22.228.217.811.5light grey RAL 7035steel3/8-165034.840no0.0463

3.49 €

1 4 Days 22.228.217.811.5traffic red RAL 3020steel3/8-165034.820no0.0366

3.63 €

1 4 Days 22.228.217.811.5traffic red RAL 3020steel3/8-165034.840no0.0460

3.49 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021steel3/8-165034.820no0.0361

3.63 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021steel3/8-165034.840no0.0463

3.78 €

1 4 Days 22.228.217.811.5light grey RAL 7035steel1/2-135034.830no0.0521

4.14 €

1 4 Days 22.228.217.811.5light grey RAL 7035steel1/2-135034.860no0.0560

3.78 €

1 4 Days 22.228.217.811.5traffic red RAL 3020steel1/2-135034.830no0.0517

4.14 €

1 4 Days 22.228.217.811.5traffic red RAL 3020steel1/2-135034.860no0.0560

3.78 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021steel1/2-135034.830no0.0520

4.14 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021steel1/2-135034.860no0.0560

5.33 €

1 4 Days 22.228.217.811.5light grey RAL 7035Stainless steel3/8-165034.820yes0.0370

5.78 €

1 4 Days 22.228.217.811.5light grey RAL 7035Stainless steel3/8-165034.840yes0.0370

5.33 €

1 4 Days 22.228.217.811.5traffic red RAL 3020Stainless steel3/8-165034.820yes0.0370

5.78 €

1 4 Days 22.228.217.811.5traffic red RAL 3020Stainless steel3/8-165034.840yes0.0370

5.33 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021Stainless steel3/8-165034.820yes0.0370

5.78 €

1 4 Days 22.228.217.811.5colza yellow RAL 1021Stainless steel3/8-165034.840yes0.0466

4.54 €

1 4 Days 2835.522.514.5black grey RAL 7021steel3/8-16634420no0.0506

4.65 €

1 4 Days 2835.522.514.5black grey RAL 7021steel3/8-16634440no0.0590

4.93 €

1 4 Days 2835.522.514.5black grey RAL 7021steel1/2-13634430no0.0698

5.30 €

1 4 Days 2835.522.514.5black grey RAL 7021steel1/2-13634460no0.0700

5.73 €

1 4 Days 2835.522.514.5black grey RAL 7021Stainless steel3/8-16634420yes0.0509

6.15 €

1 4 Days 2835.522.514.5black grey RAL 7021Stainless steel3/8-16634440yes0.0594

4.54 €

1 4 Days 2835.522.514.5light grey RAL 7035steel3/8-16634420no0.0610

4.65 €

1 4 Days 2835.522.514.5light grey RAL 7035steel3/8-16634440no0.0600

4.54 €

1 4 Days 2835.522.514.5traffic red RAL 3020steel3/8-16634420no0.0504

4.65 €

1 4 Days 2835.522.514.5traffic red RAL 3020steel3/8-16634440no0.0600

4.54 €

1 4 Days 2835.522.514.5colza yellow RAL 1021steel3/8-16634420no0.0510

4.65 €

1 4 Days 2835.522.514.5colza yellow RAL 1021steel3/8-16634440no0.0600

4.93 €

1 4 Days 2835.522.514.5light grey RAL 7035steel1/2-13634430no0.0660

5.30 €

1 4 Days 2835.522.514.5light grey RAL 7035steel1/2-13634460no0.0700

4.93 €

1 4 Days 2835.522.514.5traffic red RAL 3020steel1/2-13634430no0.0660

5.30 €

1 4 Days 2835.522.514.5traffic red RAL 3020steel1/2-13634460no0.0700

4.93 €

1 4 Days 2835.522.514.5colza yellow RAL 1021steel1/2-13634430no0.0660

5.30 €

1 4 Days 2835.522.514.5colza yellow RAL 1021steel1/2-13634460no0.0700

5.73 €

1 4 Days 2835.522.514.5light grey RAL 7035Stainless steel3/8-16634420yes0.0510

6.15 €

1 4 Days 2835.522.514.5light grey RAL 7035Stainless steel3/8-16634440yes0.0605

5.73 €

1 4 Days 2835.522.514.5traffic red RAL 3020Stainless steel3/8-16634420yes0.0510

6.15 €

1 4 Days 2835.522.514.5traffic red RAL 3020Stainless steel3/8-16634440yes0.0610

5.73 €

1 4 Days 2835.522.514.5colza yellow RAL 1021Stainless steel3/8-16634420yes0.0510

6.15 €

1 4 Days 2835.522.514.5colza yellow RAL 1021Stainless steel3/8-16634440yes0.0610

Loading...

  1. 1

Basic information

Form L Item Five Lobe Grip Main colour black grey RAL 7021
Main material Thermoplastic Thread type external thread RoHS yes

Tech Support