Knurled knob, form E, thermoplastic, inch (06266) (Part Numbers)

Knurled knob, form E, thermoplastic, inch (06266)
· Secure handling due to ergonomically shaped knurled knob

· Application fields: machine, plant and fixture construction, toolmaking

· Versatile application possibilities

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06266-31CM
06266-32CN
06266-33CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 D=bore D1=Outside diameter H=Height Size T=bore depth Weight (ERP)
(kg)

3.09 €

1 4 Days 16.5130.2540311100.0146

4.18 €

1 4 Days 18150.31250362140.0275

6.04 €

1 4 Days 22170.37563413140.0353

Loading...

  1. 1

Basic information

Component material steel Form E Item Knurled Knob
Main colour black grey RAL 7021 Main material Thermoplastic Thread type reamed hole
RoHS yes

Tech Support