Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06266-41CM |
06266-41CM5 |
06266-41CM6 |
06266-41CM7 |
06266-42CN |
06266-42CN5 |
06266-42CN6 |
06266-42CN7 |
06266-43CO |
06266-43CO5 |
06266-43CO6 |
06266-43CO7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 | H1 | D=bore | Colour Cap | D1=Outside diameter | H=Height | Size | T=bore depth | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.34 € | 1 | 4 Days | 16.5 | 13 | 0.25 | black grey RAL 7021 | 40 | 31 | 1 | 10 | 0.0227 | ||
3.34 € | 1 | 4 Days | 16.5 | 13 | 0.25 | light grey RAL 7035 | 40 | 31 | 1 | 10 | 0.0227 | ||
3.34 € | 1 | 4 Days | 16.5 | 13 | 0.25 | traffic red RAL 3020 | 40 | 31 | 1 | 10 | 0.0227 | ||
3.34 € | 1 | 4 Days | 16.5 | 13 | 0.25 | colza yellow RAL 1021 | 40 | 31 | 1 | 10 | 0.0227 | ||
4.55 € | 1 | 4 Days | 18 | 15 | 0.312 | black grey RAL 7021 | 50 | 36 | 2 | 14 | 0.0292 | ||
4.55 € | 1 | 4 Days | 18 | 15 | 0.312 | light grey RAL 7035 | 50 | 36 | 2 | 14 | 0.0232 | ||
4.55 € | 1 | 4 Days | 18 | 15 | 0.312 | traffic red RAL 3020 | 50 | 36 | 2 | 14 | 0.0232 | ||
4.55 € | 1 | 4 Days | 18 | 15 | 0.312 | colza yellow RAL 1021 | 50 | 36 | 2 | 14 | 0.0232 | ||
6.56 € | 1 | 4 Days | 22 | 17 | 0.375 | black grey RAL 7021 | 63 | 41 | 3 | 14 | 0.0363 | ||
6.56 € | 1 | 4 Days | 22 | 17 | 0.375 | light grey RAL 7035 | 63 | 41 | 3 | 14 | 0.0363 | ||
6.56 € | 1 | 4 Days | 22 | 17 | 0.375 | traffic red RAL 3020 | 63 | 41 | 3 | 14 | 0.0363 | ||
6.56 € | 1 | 4 Days | 22 | 17 | 0.375 | colza yellow RAL 1021 | 63 | 41 | 3 | 14 | 0.0363 |
Loading...
Component material | steel | Form | H | Item | Knurled Knob |
---|---|---|---|---|---|
Main colour | black grey RAL 7021 | Main material | Thermoplastic | Thread type | reamed hole |
RoHS | yes |
Configure
Basic Attributes
D2
H1
D=bore
Colour Cap
D1=Outside diameter
H=Height
Size
T=bore depth
Filter by standard shipping days
Optional Attributes