Knurled knob, form K, thermoplastic, inch (06267) (Part Numbers)

Knurled knob, form K, thermoplastic, inch (06267)
· Secure handling due to ergonomically shaped knurled knob

· Application fields: machine, plant and fixture construction, toolmaking

· Versatile application possibilities

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06267-21A1
06267-21A2
06267-21A3
06267-21A15
06267-21A16
06267-21A17
06267-21A25
06267-21A26
06267-21A27
06267-21A35
06267-21A36
06267-21A37
06267-22A3
06267-22A4
06267-22A35
06267-22A36
06267-22A37
06267-22A45
06267-22A46
06267-22A47
06267-23A4
06267-23A5
06267-23A45
06267-23A46
06267-23A47
06267-23A55
06267-23A56
06267-23A57
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 Colour Cap D=Thread D1=Outside diameter H=Height Size T=thread depth Weight (ERP)
(kg)

4.73 €

1 4 Days 16.513black grey RAL 702110-3240311100.0177

4.73 €

1 4 Days 16.513black grey RAL 70211/4-2040311100.0170

5.33 €

1 4 Days 16.513black grey RAL 70215/16-1840311140.0230

4.73 €

1 4 Days 16.513light grey RAL 703510-3240311100.0177

4.73 €

1 4 Days 16.513traffic red RAL 302010-3240311100.0177

4.73 €

1 4 Days 16.513colza yellow RAL 102110-3240311100.0177

4.73 €

1 4 Days 16.513light grey RAL 70351/4-2040311100.0170

4.73 €

1 4 Days 16.513traffic red RAL 30201/4-2040311100.0170

4.73 €

1 4 Days 16.513colza yellow RAL 10211/4-2040311100.0170

5.33 €

1 4 Days 16.513light grey RAL 70355/16-1840311140.0230

5.33 €

1 4 Days 16.513traffic red RAL 30205/16-1840311140.0230

5.33 €

1 4 Days 16.513colza yellow RAL 10215/16-1840311140.0230

6.32 €

1 4 Days 1815black grey RAL 70215/16-1850362140.0311

6.38 €

1 4 Days 1815black grey RAL 70213/8-1650362140.0290

6.32 €

1 4 Days 1815light grey RAL 70355/16-1850362140.0280

6.32 €

1 4 Days 1815traffic red RAL 30205/16-1850362140.0280

6.32 €

1 4 Days 1815colza yellow RAL 10215/16-1850362140.0280

6.38 €

1 4 Days 1815light grey RAL 70353/8-1650362140.0300

6.38 €

1 4 Days 1815traffic red RAL 30203/8-1650362140.0300

6.38 €

1 4 Days 1815colza yellow RAL 10213/8-1650362140.0300

7.74 €

1 4 Days 2217black grey RAL 70213/8-1663413140.0380

8.49 €

1 4 Days 2217black grey RAL 70211/2-1363413180.0511

7.74 €

1 4 Days 2217light grey RAL 70353/8-1663413140.0391

7.74 €

1 4 Days 2217traffic red RAL 30203/8-1663413140.0391

7.74 €

1 4 Days 2217colza yellow RAL 10213/8-1663413140.0391

8.49 €

1 4 Days 2217light grey RAL 70351/2-1363413180.0511

8.49 €

1 4 Days 2217traffic red RAL 30201/2-1363413180.0511

8.49 €

1 4 Days 2217colza yellow RAL 10211/2-1363413180.0511

Loading...

  1. 1

Basic information

Component material Stainless steel Form K Item Knurled Knob
Main colour black grey RAL 7021 Main material Thermoplastic Thread type internal thread
RoHS yes PL Edelstahl yes

Tech Support