Wing grip Miniwing, form D tapped through thread, inch (06652) (Part Numbers)

Wing grip Miniwing, form D tapped through thread, inch (06652)
· Particularly suitable for locking on longer threaded spindles

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Finger-specific ergonomics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06652-10A1
06652-10A2
06652-10AE
06652-18A2
06652-18A3
06652-100A1
06652-100A2
06652-100AE
06652-108A2
06652-108A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 H2 Steel code A=Handle length B=Width Component material D=Thread H=Height Surface finish component T=thread depth PL Edelstahl Weight (ERP)
(kg)

0.94 €

1 4 Days 1213.32.3-2813steel10-3214.3blue-passivated10no0.0066

0.94 €

1 4 Days 1213.32.3-2813steel1/4-2014.3blue-passivated10no0.0060

0.94 €

1 4 Days 1213.32.3-2813steel8-3214.3blue-passivated10no0.0069

2.40 €

1 4 Days 14.6194-4016steel1/4-2019.8blue-passivated14no0.0150

3.01 €

1 4 Days 14.6194-4016steel5/16-1819.8blue-passivated14no0.0130

1.63 €

1 4 Days 1213.32.31.43052813Stainless steel10-3214.3bright10yes0.0068

1.63 €

1 4 Days 1213.32.31.43052813Stainless steel1/4-2014.3bright10yes0.0058

1.63 €

1 4 Days 1213.32.31.43052813Stainless steel8-3214.3bright10yes0.0070

2.77 €

1 4 Days 14.61941.43054016Stainless steel1/4-2019.8bright14yes0.0150

3.33 €

1 4 Days 14.61941.43054016Stainless steel5/16-1819.8bright14yes0.0130

Loading...

  1. 1

Basic information

Form D Form definition tapped through thread Item Wing Grip
Main colour black grey RAL 7021 Main material Thermoplastic Thread type internal thread
Version 1 miniwing RoHS yes

Tech Support