Wing grip Miniwing, form K with internal thread, inch (06652) (06652-0A1)

Wing grip Miniwing, form K with internal thread, inch (06652) 06652-0A1

Product Details:

Manufacturer part number: 06652-0A1

Brand: NORELEM

Price: 0.95

Delivery time: 4 Days


Technical Data:

D2: 12

H1: 13.3

H2: 2.3

Steel code: -

A=Handle length: 28


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06652-0A1

Part Number
06652-0A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 H2 Steel code A=Handle length B=Width Component colour Component material D=Thread H=Height Surface finish component T=thread depth RoHS PL Edelstahl Weight (ERP)
(kg)

0.95 €

1 4 Days 1213.32.3-28--brass10-32--8-no0.0066

Loading...

  1. 1

Basic information

Form K Form definition with internal thread Item Wing Grip
Main colour black grey RAL 7021 Main material Thermoplastic Thread type internal thread
Version 1 miniwing

This page is Wing grip Miniwing, form K with internal thread, inch (06652), part number 06652-0A1.
You can find the detail information about specifications and dimensions on part number 06652-0A1.

Variation of this product

Part Number
06652-00AE
06652-08A2
06652-08A3
06652-0A2
06652-0AE
06652-8A2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 H1 H2 Steel code A=Handle length B=Width Component colour Component material D=Thread H=Height Surface finish component T=thread depth RoHS PL Edelstahl Weight (ERP)
(kg)

1.66 €

1 4 Days 1213.32.31.430528-brightStainless steel8-32--6yesyes0.0065

4.42 €

1 4 Days 14.61941.43054016-Stainless steel1/4-2021bright12yesyes0.0170

4.42 €

1 4 Days 14.61941.43054016-Stainless steel5/16-1821bright12yesyes0.0150

0.95 €

1 4 Days 1213.32.3-28--brass1/4-20--8-no0.0056

0.95 €

1 4 Days 1213.32.3-28--brass8-32--6yesno0.0068

3.63 €

1 4 Days 14.6194-4016-steel1/4-2021blue-passivated12yesno0.0170

Tech Support